SPRADO2C November 2024 – September 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
For naming of peripherals and available number of peripheral instances, the processor-specific TRM tends to be generic and the processor-specific data sheet is specific (includes the number of supported instances). The recommendation is to always refer to the processor-specific data sheet for the supported peripherals and peripheral instances.
A suffix number is assigned to the peripheral name, in the processor-specific data sheet signal naming, even when there is a single peripheral instance. The suffix starts with 0.
For the common platform Ethernet switch 3-port gigabit (CPSW3G0) port names, port 0 is the internal (communications port programming interface (CPPI) host) port of the switch.