SPRADO2C November 2024 – September 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The recommendation is to connect a series resistor (0Ω) for GPMC0_CLK (close to processor clock output pin to control possible signal reflections) and external pulldown (10kΩ) for GPMC0_CLK (close to attached device clock input pin) to hold the attached device in low state (there are cases where the clock is stopped or paused in a low logic state and the pulldown option is consistent with this logic state).
The recommendation is to provision for external pullups (10kΩ) on GPMC0_CSn0-3 (depending on the configuration) to prevent the attached device inputs from floating until driven by the host.
The recommendation is to provision for external pulls (10kΩ) for the GPMC address and data interface signals to prevent the attached device inputs from floating until driven by the host.