SPRADO2C November 2024 – September 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The recommendation is to provide test points for MCU_RESETSTATz, RESETSTATz and PORz_OUT for testing or debug when not used.
For on-board attached devices (discrete DC/DC or LDO or Temperature sensor or Voltage monitors) that have an alert output, over-current indication output or PG (power good) output, the recommendation is to provide a pullup (10kΩ) and test point for testing or future enhancements (when not used).