SPRADO2C November 2024 – September 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
Custom board designers are responsible for implementing the required or recommended circuits to make sure the custom board design follows the processor-specific data sheet pin connectivity requirements. Example: Requirements for I2C Open-Drain Electrical Characteristics - Input Slew Rate limit requirements when pulled to 3.3V supply.
In case processor-specific data sheet recommendations are not available, the recommendation is to follow the schematic design guidelines or to follow the SK or EVM schematic implementation as a starting point.