SPRADO2C November 2024 – September 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The recommendation is to refer to Features section of the processor-specific data sheet for the supported Processor Cores. The Device Comparison section of the processor-specific data sheet can be referenced for the selection of the Arm Cortex-A53 Microprocessor Subsystem cores.
The Operating Performance Points OPP section of the processor-specific data sheet can be reference for definition of the required device grade and device operating performance points.
Refer below FAQ for additional details: