SPRADO2C November 2024 – September 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
Provision for a series resistor (0Ω) on the processor IOs interfaces is recommended based on the use case. The values for the series resistor used in the SK or EVM schematics can be used as a starting point for custom board designs. The recommendation for custom board designers is to verify the values on the custom board and adjust accordingly (step function that occurs on the pin is not near the mid-supply). Simulation as required is recommended to finalize the values.