SPRADO2C November 2024 – September 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
When UART interfaces are not implemented on the custom board design, the recommendation is to provide provision for connecting external UART interface signals for debug. The recommendation is to follow the below priority for provisioning the UART interface signals:
The recommendation is to add TPs on the processor board for connecting external inputs. The recommendation is to provide parallel pulls (10kΩ or 47kΩ) for the IOs that can float (to prevent the attached device inputs from floating until driven by the host). Provision for adding external ESD protection is recommended and can be populated when the UART interface is used.
The UART interface signals are not fail-safe. No external inputs (UART interface signals) is recommended to be applied before the processor supplies ramp.