SPRADO2C November 2024 – September 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
As per of the custom board design cycle, the recommendation is to perform self review, team review and as required external review with the suppliers.
In case a schematics review request is required to be submitted to TI, the recommendation is to follow the below FAQ:
[FAQ] Sitara MPU Hardware Applications Support - Schematics review request
The FAQ is generic and can also be used for AM62A7, AM62A7-Q1, AM62A3, AM62A3-Q1, AM62A1-Q1 and AM62D-Q1 processor families.