SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
The XDATDLY bits (see Table 20-60) determine the length of the data delay for the transmit frame.
| Register | Bit | Name | Function | Type | Reset Value | |
|---|---|---|---|---|---|---|
| XCR2 | 1-0 | XDATDLY | Transmitter data delay | R/W | 00 | |
| XDATDLY = 00 | 0-bit data delay | |||||
| XDATDLY = 01 | 1-bit data delay | |||||
| XDATDLY = 10 | 2-bit data delay | |||||
| XDATDLY = 11 | Reserved | |||||