SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
The USB receive double packet buffer disable 16-bit register (USBRXDPKTBUFDIS) indicates which of the receive endpoints have disabled the double-packet buffer functionality (see Double-Packet Buffering in Section 22.2.1.1.1).
Note: The USBRXDPKTBUFDIS register is not applicable to the control IN and control OUT endpoints, therefore the EP0 bit does not exist for the USBRXDPKTBUFDIS register.
| Mode(s): | Host | Device |
USBRXDPKTBUFDIS is shown in Figure 22-56 and described in Table 22-60.
| 15 | 4 | 3 | 2 | 1 | 0 |
| Reserved | EP3 | EP2 | EP1 | Rsvd | |||||||||||
| R-0 | R/W-1 | R/W-1 | R/W-1 | R-0 | |||||||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Value | Description |
|---|---|---|---|
| 15-4 | Reserved | Reserved | |
| 3 | EP3 | EP3 RX Double-Packet Buffer Disable | |
| 0 | Disables double-packet buffering. | ||
| 1 | Enables double-packet buffering. | ||
| 2 | EP2 | EP2 RX Double-Packet Buffer Disable | |
| 0 | Disables double-packet buffering. | ||
| 1 | Enables double-packet buffering. | ||
| 1 | EP1 | EP1 RX Double-Packet Buffer Disable | |
| 0 | Disables double-packet buffering. | ||
| 1 | Enables double-packet buffering. | ||
| 0 | Reserved | 0 | Reserved |