SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
The RFRLEN1 and RFRLEN2 bit fields (see Table 20-27) determine how many serial words are in phase 1 and in phase 2, respectively, of the receive data frame.
| Register | Bit | Name | Function | Type | Reset Value | |
|---|---|---|---|---|---|---|
| RCR1 | 14-8 | RFRLEN1 | Receive frame length 1 | R/W | 000 0000 | |
| (RFRLEN1 + 1) is the number of serial words in phase 1 of the receive frame. | ||||||
| RFRLEN1 = 000 0000 | 1 word in phase 1 | |||||
| RFRLEN1 = 000 0001 | 2 words in phase 1 | |||||
| | | | | |||||
| | | | | |||||
| RFRLEN1 = 111 1111 | 128 words in phase 1 | |||||
| RCR2 | 14-8 | RFRLEN2 | Receive frame length 2 | R/W | 000 0000 | |
| If a dual-phase frame is selected, (RFRLEN2 + 1) is the number of serial words in phase 2 of the receive frame. | ||||||
| RFRLEN2 = 000 0000 | 1 word in phase 2 | |||||
| RFRLEN2 = 000 0001 | 2 words in phase 2 | |||||
| | | | | |||||
| | | | | |||||
| RFRLEN2 = 111 1111 | 128 words in phase 2 | |||||