SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
Table 3-184 lists the memory-mapped registers for the ROM_PREFETCH_REGS registers. All register offset addresses not listed in Table 3-184 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Write Protection | Section |
|---|---|---|---|---|
| 0h | ROMPREFETCH | ROM Prefetch Configuration Register | EALLOW | Go |
Complex bit access types are encoded to fit into small table cells. Table 3-185 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
| Register Array Variables | ||
| i,j,k,l,m,n | When these variables are used in a register name, an offset, or an address, they refer to the value of a register array where the register is part of a group of repeating registers. The register groups form a hierarchical structure and the array is represented with a formula. | |
| y | When this variable is used in a register name, an offset, or an address it refers to the value of a register array. | |
ROMPREFETCH is shown in Figure 3-166 and described in Table 3-186.
Return to the Summary Table.
ROM Prefetch Configuration Register
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PFENABLE | ||||||
| R-0h | R/W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0h | Reserved |
| 15-1 | RESERVED | R | 0h | Reserved |
| 0 | PFENABLE | R/W | 0h | 0: Prefetch is disabled for secure ROM and boot ROM. 1: Prefetch is enabled for secure ROM and boot ROM. Reset type: SYSRSn |