SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
The watchdog module behaves as follows under various debug conditions:
| CPU Suspended: | When the CPU is suspended, the watchdog clock (WDCLK) is suspended |
| Run-Free Mode: | When the CPU is placed in run-free mode, then the watchdog module resumes operation as normal. |
| Real-Time Single-Step Mode: | When the CPU is in real-time single-step mode, the watchdog clock (WDCLK) is suspended. The watchdog remains suspended even within real-time interrupts. |
| Real-Time Run-Free Mode: | When the CPU is in real-time run-free mode, the watchdog operates as normal. |