The USB transmit FIFO start address 16-bit register (USBTXFIFOADD) controls the start address of the selected transmit endpoint FIFOs.
USBTXFIFOADDR is shown in Figure 22-22 and described in Table 22-24.
Figure 22-22 USB Transmit FIFO Start Address Register (USBTXFIFOADDR])
| LEGEND: R/W = Read/Write; R = Read only; -n =
value after reset |
Table 22-24 USB Transmit FIFO Start Address Register (USBTXFIFOADDR) Field Descriptions| Bit | Field | Value | Description |
|---|
| 15-9 | Reserved | 0 | Reserved |
| 8-0 | ADDR | | Start Address of the endpoint FIFO in units of 8 bytes. |
| 0h | 0 |
| 1h | 8 |
| 2h | 16 |
| 3h | 24 |
| 4h | 32 |
| 5h | 40 |
| 6h | 48 |
| 7h | 56 |
| 8h | 64 |
| .. | .. |
| 1FFh | 4095 |