SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
In the following diagrams, signals are marked (i) to indicate that the signals are inputs to the uPP peripheral and are marked (o) to indicate that the signals are outputs from the uPP peripheral. Data words from a single DMA channel are designated Dx, while data words that must come from a specific DMA channel are designated Ix or Qx to indicate DMA Channel I or Q, respectively. For more information on DMA channels and data interleave mode, see Section 23.4.2.
All signal diagrams are drawn with signal polarities in their default states. All signals except DATA are independently configurable in the uPP interface configuration register (IFCFG).
Figure 23-10 uPP Receive in SDR Mode
Figure 23-11 uPP Transmit in SDR Mode
Figure 23-12 uPP Transmit in SDR Mode – Interleaving
Figure 23-13 uPP Receive DDR Case
Figure 23-14 uPP Transmit DDR Case