SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
Table 20-65 shows which register bits enable the Transmit Frame-Synchronization Polarity.
| Register | Bit | Name | Function | Type | Reset Value | |
|---|---|---|---|---|---|---|
| PCR | 3 | FSXP | Transmit frame-synchronization polarity | R/W | 0 | |
| FSXP = 0 | Frame-synchronization pulse FSX is active high. | |||||
| FSXP = 1 | Frame-synchronization pulse FSX is active low. | |||||