SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
The FSRP bit (see Table 20-38) determines whether frame-synchronization pulses are active high or active low on the FSR pin.
| Register | Bit | Name | Function | Type | Reset Value | |
|---|---|---|---|---|---|---|
| PCR | 2 | FSRP | Receive frame-synchronization polarity | R/W | 0 | |
| FSRP = 0 | Frame-synchronization pulse FSR is active high. | |||||
| FSRP = 1 | Frame-synchronization pulse FSR is active low. | |||||