SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
Convert 32-Bit Floating-Point Value to 16-bit Unsigned Integer and Round
| MRa | CLA floating-point destination register (MR0 to MR3) |
| MRb | CLA floating-point source register (MR0 to MR3) |
LSW: 0000 0000 0000 bbaa
MSW: 0111 1110 1100 0000 Convert the 32-bit floating-point value in MRb to an unsigned 16-bit integer and round to the closest even value. The result is stored in MRa. To instead truncate the converted value, use the MF32TOUI16 instruction.
MRa(15:0) = MF32TOUI16round(MRb);
MRa(31:16) = 0x0000; This instruction does not affect any flags:
| Flag | TF | ZF | NF | LUF | LVF |
|---|---|---|---|---|---|
| Modified | No | No | No | No | No |
This is a single-cycle instruction.
MMOVIZ MR0, #0x412C ; MR0 = 0x412C
MMOVXI MR0, #0xCCCD ; MR0 = 0xCCCD ; MR0 = 10.8 (0x412CCCCD)
MF32TOUI16R MR1, MR0 ; MR1(15:0) = MF32TOUI16round(MR0) = 11 (0x000B)
; MR1(31:16) = 0x0000
MMOVF32 MR2, #-10.8 ; MR2 = -10.8 (0x0xC12CCCCD)
MF32TOUI16R MR3, MR2 ; MR3(15:0) = MF32TOUI16round(MR2) = 0 (0x0000)
; MR3(31:16) = 0x0000