SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
In Figure 15-13, the eCAP operating mode is almost the same as in the previous section except capture events are qualified as either rising or falling edge, this now gives both period and duty cycle information, that is: Period1 = t3 – t1, Period2 = t5 – t3, …and so on. Duty Cycle1 (on-time %) = (t2 – t1) / Period1 x 100%, and so on. Duty Cycle1 (off-time %) = (t3 – t2) / Period1 x 100%, and so on.
Figure 15-13 Capture Sequence for
Absolute Time-stamp with Rising- and Falling-Edge Detect