SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
(USBRXIS), offset 0x004
Use caution when reading this register. Performing a read may change bit status.
The USB receive interrupt status 16-bit read-only register (USBRXIS) indicates which interrupts are currently active for receive endpoints 1–15.
Note: The USBRXIS register does not have a bit for EP0. See the USBTXIS register for EP0 use.
Note: Bits relating to endpoints that have not been configured always return 0. All active interrupts are cleared when this register is read.
| Mode(s): | Host | Device |
USBRXIS is shown in Figure 22-7 and described in Table 22-9.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| EP15 | EP14 | EP13 | EP12 | EP11 | EP10 | EP9 | EP8 |
| R-0 | |||||||
| EP7 | EP6 | EP5 | EP4 | EP3 | EP2 | EP1 | EP0 |
| R-0 | Reserved | ||||||
| Bit | Field | Value | Description |
|---|---|---|---|
| 15 | EP15 | RX Endpoint 15 Interrupt | |
| 0 | No interrupt | ||
| 1 | The Endpoint 15 receive interrupt is asserted. | ||
| 14 | EP14 | RX Endpoint 14 Interrupt | |
| 0 | No interrupt | ||
| 1 | The Endpoint 14 receive interrupt is asserted. | ||
| 13 | EP13 | RX Endpoint 13 Interrupt | |
| 0 | No interrupt | ||
| 1 | The Endpoint 13 receive interrupt is asserted. | ||
| 12 | EP12 | RX Endpoint 12 Interrupt | |
| 0 | No interrupt | ||
| 1 | The Endpoint 12 receive interrupt is asserted. | ||
| 11 | EP11 | RX Endpoint 11 Interrupt | |
| 0 | No interrupt | ||
| 1 | The Endpoint 11 receive interrupt is asserted. | ||
| 10 | EP10 | RX Endpoint 10 Interrupt | |
| 0 | No interrupt | ||
| 1 | The Endpoint 10 receive interrupt is asserted. | ||
| 9 | EP9 | RX Endpoint 9 Interrupt | |
| 0 | No interrupt | ||
| 1 | The Endpoint 9 receive interrupt is asserted. | ||
| 8 | EP8 | RX Endpoint 8 Interrupt | |
| 0 | No interrupt | ||
| 1 | The Endpoint 8 receive interrupt is asserted. | ||
| 7 | EP7 | RX Endpoint 7 Interrupt | |
| 0 | No interrupt | ||
| 1 | The Endpoint 7 receive interrupt is asserted. | ||
| 6 | EP6 | RX Endpoint 6 Interrupt | |
| 0 | No interrupt | ||
| 1 | The Endpoint 6 receive interrupt is asserted. | ||
| 5 | EP5 | RX Endpoint 5 Interrupt | |
| 0 | No interrupt | ||
| 1 | The Endpoint 5 receive interrupt is asserted. | ||
| 4 | EP4 | RX Endpoint 4 Interrupt | |
| 0 | No interrupt | ||
| 1 | The Endpoint 4 receive interrupt is asserted. | ||
| 3 | EP3 | RX Endpoint 3 Interrupt | |
| 0 | No interrupt | ||
| 1 | The Endpoint 3 receive interrupt is asserted. | ||
| 2 | EP2 | RX Endpoint 2 Interrupt | |
| 0 | No interrupt | ||
| 1 | The Endpoint 2 receive interrupt is asserted. | ||
| 1 | EP1 | RX Endpoint 1 Interrupt | |
| 0 | No interrupt | ||
| 1 | The Endpoint 1 receive interrupt is asserted. | ||
| 0 | Reserved | Reserved |