SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The Peripheral DMA is a simple, low cost implementation of the CPPI 5.0 Unified Transfer Controller. The PDMA module is required to be located close to one or more peripherals (both peripherals and PDMA direct connected to the SCR) which require an external DMA for data movement and is architected to reduce cost by using VBUSP interfaces and supporting only the static Transfer Request subset of UTC features which are useful for peripheral type transactions. Multiple source and destination channels are provided within the PDMA, which allow multiple simultaneous transfer operations to be ongoing. The DMA controller maintains state information for each of the channels and employs time division multiplexing between channels to share the underlying DMA hardware. A scheduler is provided to control the ordering and rate at which this multiplexing occurs. A block diagram of the PDMA Controller is shown below: