The following features are not supported on
this family of devices:
- 12Mbps for MCU and WKUP domains
- Full modem handshaking is not available
on all instances. See device Datasheet for instances supporting full modem
handshaking.
- Synchronous mode: SCLK is not pinned
out
- ISO7816 mode
- SCR DMA mode 2
- Multi-drop transmission
- 9-bit mode