SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The SD bus can be operating in high clock frequency mode and then the data window from the card on CMD and DAT[3:0] lines gets smaller. The position of the data window will vary depending on the card and host system implementation. Therefore, the Host Controller shall support a tuning circuit when SDR104 or SDR50.
The Host Controller shall support a tuning circuit when SDR104 or SDR50 (if Use Tuning for SDR50 is set to 1 in the MMCSD0_CAPABILITIES register) is supported by executing the tuning procedure and adjusting the sampling clock. Execute Tuning and Sampling Clock Select in the MMCSD0_HOST_CONTROL2 register are used to control the tuning circuit.
See MMC SW Tuning Algorithm for more information.