SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The video port (VPORT) interface is used to stream the pixel data from up stream to down stream module. In VISS, the VPORT interface is used to receive data from CSI RX (in streaming mode) and in between VISS sub-modules (RFE -> PCID -> CAC -> NSF4V -> GLBCE -> FCP).
The VPORT supports stall signal (VP_STALL) and also either one pixel or 2 pixel data per cycle.
The pixel data (VP_DATA) received on the VPORT is organized in 32 bits as follows: