SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The Error Correcting Code (ECC) is a mechanism for providing increased system reliability via reduction of memory software errors by allowing single bit errors to be detected and corrected (SEC) and double bit errors to be detected (DED).
There are two SRAM memories (transmit SRAM and receive SRAM) within each MMCSD instance. These two memories are ECC protected.
The SEC logic detects and corrects a single bit error (single bit error per ECC word or per ECC data segment). The DED logic only detects (does not correct) double errors (double bit errors per ECC word or per ECC data segment).