| csi_rx_if0 | csi_rx_if0_corr_level_0 | ESM0_esm_lvl_event_66 | ESM0 | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_err_irq_0 | ESM0_esm_lvl_event_0 | ESM0 | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_err_irq_0 | GICSS0_spi_175 | GICSS0 | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_err_irq_0 | R5FSS0_CORE0_intr_170 | R5FSS0_CORE0 | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_err_irq_0 | WKUP_R5FSS0_CORE0_intr_170 | WKUP_R5FSS0_CORE0 | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_err_irq_0 | MCU_R5FSS0_CORE0_cpu0_intr_170 | MCU_R5FSS0_CORE0 | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_err_irq_0 | C7X256V0_CLEC_gic_spi_175 | C7X256V0_CLEC | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_err_irq_0 | C7X256V1_CLEC_gic_spi_175 | C7X256V1_CLEC | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_fatal_0 | ESM0_esm_lvl_event_70 | ESM0 | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_irq_0 | GICSS0_spi_173 | GICSS0 | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_irq_0 | R5FSS0_CORE0_intr_173 | R5FSS0_CORE0 | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_irq_0 | WKUP_R5FSS0_CORE0_intr_173 | WKUP_R5FSS0_CORE0 | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_irq_0 | MCU_R5FSS0_CORE0_cpu0_intr_173 | MCU_R5FSS0_CORE0 | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_irq_0 | C7X256V0_CLEC_gic_spi_173 | C7X256V0_CLEC | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_irq_0 | C7X256V1_CLEC_gic_spi_173 | C7X256V1_CLEC | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_level_0 | ESM0_esm_lvl_event_72 | ESM0 | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_level_0 | GICSS0_spi_174 | GICSS0 | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_level_0 | R5FSS0_CORE0_intr_174 | R5FSS0_CORE0 | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_level_0 | WKUP_R5FSS0_CORE0_intr_174 | WKUP_R5FSS0_CORE0 | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_level_0 | MCU_R5FSS0_CORE0_cpu0_intr_174 | MCU_R5FSS0_CORE0 | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_level_0 | C7X256V0_CLEC_gic_spi_174 | C7X256V0_CLEC | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_level_0 | C7X256V1_CLEC_gic_spi_174 | C7X256V1_CLEC | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_csi_nonfatal_0 | ESM0_esm_lvl_event_71 | ESM0 | csi_rx_if0 interrupt request | level |
| csi_rx_if0 | csi_rx_if0_uncorr_level_0 | ESM0_esm_lvl_event_77 | ESM0 | csi_rx_if0 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_corr_level_0 | ESM0_esm_lvl_event_191 | ESM0 | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_err_irq_0 | ESM0_esm_lvl_event_190 | ESM0 | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_err_irq_0 | GICSS0_spi_178 | GICSS0 | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_err_irq_0 | R5FSS0_CORE0_intr_172 | R5FSS0_CORE0 | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_err_irq_0 | WKUP_R5FSS0_CORE0_intr_172 | WKUP_R5FSS0_CORE0 | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_err_irq_0 | MCU_R5FSS0_CORE0_cpu0_intr_172 | MCU_R5FSS0_CORE0 | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_err_irq_0 | C7X256V0_CLEC_gic_spi_178 | C7X256V0_CLEC | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_err_irq_0 | C7X256V1_CLEC_gic_spi_178 | C7X256V1_CLEC | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_fatal_0 | ESM0_esm_lvl_event_189 | ESM0 | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_irq_0 | GICSS0_spi_179 | GICSS0 | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_irq_0 | R5FSS0_CORE0_intr_176 | R5FSS0_CORE0 | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_irq_0 | WKUP_R5FSS0_CORE0_intr_176 | WKUP_R5FSS0_CORE0 | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_irq_0 | MCU_R5FSS0_CORE0_cpu0_intr_176 | MCU_R5FSS0_CORE0 | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_irq_0 | C7X256V0_CLEC_gic_spi_179 | C7X256V0_CLEC | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_irq_0 | C7X256V1_CLEC_gic_spi_179 | C7X256V1_CLEC | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_level_0 | ESM0_esm_lvl_event_188 | ESM0 | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_level_0 | GICSS0_spi_200 | GICSS0 | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_level_0 | R5FSS0_CORE0_intr_209 | R5FSS0_CORE0 | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_level_0 | WKUP_R5FSS0_CORE0_intr_209 | WKUP_R5FSS0_CORE0 | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_level_0 | MCU_R5FSS0_CORE0_cpu0_intr_209 | MCU_R5FSS0_CORE0 | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_level_0 | C7X256V0_CLEC_gic_spi_200 | C7X256V0_CLEC | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_level_0 | C7X256V1_CLEC_gic_spi_200 | C7X256V1_CLEC | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_csi_nonfatal_0 | ESM0_esm_lvl_event_187 | ESM0 | csi_rx_if1 interrupt request | level |
| csi_rx_if1 | csi_rx_if1_uncorr_level_0 | ESM0_esm_lvl_event_122 | ESM0 | csi_rx_if1 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_corr_level_0 | ESM0_esm_lvl_event_214 | ESM0 | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_csi_err_irq_0 | ESM0_esm_lvl_event_206 | ESM0 | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_csi_err_irq_0 | GICSS0_spi_219 | GICSS0 | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_csi_err_irq_0 | R5FSS0_CORE0_intr_198 | R5FSS0_CORE0 | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_csi_err_irq_0 | MCU_R5FSS0_CORE0_cpu0_intr_198 | MCU_R5FSS0_CORE0 | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_csi_err_irq_0 | C7X256V0_CLEC_gic_spi_219 | C7X256V0_CLEC | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_csi_err_irq_0 | C7X256V1_CLEC_gic_spi_219 | C7X256V1_CLEC | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_csi_fatal_0 | ESM0_esm_lvl_event_200 | ESM0 | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_csi_irq_0 | GICSS0_spi_232 | GICSS0 | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_csi_irq_0 | R5FSS0_CORE0_intr_199 | R5FSS0_CORE0 | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_csi_irq_0 | MCU_R5FSS0_CORE0_cpu0_intr_199 | MCU_R5FSS0_CORE0 | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_csi_irq_0 | C7X256V0_CLEC_gic_spi_232 | C7X256V0_CLEC | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_csi_irq_0 | C7X256V1_CLEC_gic_spi_232 | C7X256V1_CLEC | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_csi_level_0 | ESM0_esm_lvl_event_31 | ESM0 | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_csi_level_0 | GICSS0_spi_236 | GICSS0 | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_csi_level_0 | R5FSS0_CORE0_intr_200 | R5FSS0_CORE0 | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_csi_level_0 | MCU_R5FSS0_CORE0_cpu0_intr_200 | MCU_R5FSS0_CORE0 | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_csi_level_0 | C7X256V0_CLEC_gic_spi_236 | C7X256V0_CLEC | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_csi_level_0 | C7X256V1_CLEC_gic_spi_236 | C7X256V1_CLEC | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_csi_nonfatal_0 | ESM0_esm_lvl_event_201 | ESM0 | csi_rx_if2 interrupt request | level |
| csi_rx_if2 | csi_rx_if2_uncorr_level_0 | ESM0_esm_lvl_event_215 | ESM0 | csi_rx_if2 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_corr_level_0 | ESM0_esm_lvl_event_216 | ESM0 | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_csi_err_irq_0 | ESM0_esm_lvl_event_222 | ESM0 | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_csi_err_irq_0 | GICSS0_spi_249 | GICSS0 | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_csi_err_irq_0 | R5FSS0_CORE0_intr_155 | R5FSS0_CORE0 | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_csi_err_irq_0 | MCU_R5FSS0_CORE0_cpu0_intr_155 | MCU_R5FSS0_CORE0 | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_csi_err_irq_0 | C7X256V0_CLEC_gic_spi_249 | C7X256V0_CLEC | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_csi_err_irq_0 | C7X256V1_CLEC_gic_spi_249 | C7X256V1_CLEC | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_csi_fatal_0 | ESM0_esm_lvl_event_204 | ESM0 | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_csi_irq_0 | GICSS0_spi_250 | GICSS0 | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_csi_irq_0 | R5FSS0_CORE0_intr_156 | R5FSS0_CORE0 | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_csi_irq_0 | MCU_R5FSS0_CORE0_cpu0_intr_156 | MCU_R5FSS0_CORE0 | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_csi_irq_0 | C7X256V0_CLEC_gic_spi_250 | C7X256V0_CLEC | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_csi_irq_0 | C7X256V1_CLEC_gic_spi_250 | C7X256V1_CLEC | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_csi_level_0 | ESM0_esm_lvl_event_41 | ESM0 | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_csi_level_0 | GICSS0_spi_251 | GICSS0 | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_csi_level_0 | R5FSS0_CORE0_intr_157 | R5FSS0_CORE0 | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_csi_level_0 | MCU_R5FSS0_CORE0_cpu0_intr_157 | MCU_R5FSS0_CORE0 | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_csi_level_0 | C7X256V0_CLEC_gic_spi_251 | C7X256V0_CLEC | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_csi_level_0 | C7X256V1_CLEC_gic_spi_251 | C7X256V1_CLEC | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_csi_nonfatal_0 | ESM0_esm_lvl_event_205 | ESM0 | csi_rx_if3 interrupt request | level |
| csi_rx_if3 | csi_rx_if3_uncorr_level_0 | ESM0_esm_lvl_event_217 | ESM0 | csi_rx_if3 interrupt request | level |