SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Two divisor values are:
Table 12-79 describes the UART baud rate settings.
| Baud Rate | Baud Multiple | Source Clock(MHz) | DLH, DLL (Decimal) | DLH, DLL (Hex) | Actual Baud Rate | Error (%) |
|---|---|---|---|---|---|---|
| 0.3kbps | 16x | 48 | 10000 | 0x27, 0x10 | 0.3kbps | 0 |
| 0.6kbps | 16x | 48 | 5000 | 0x13, 0x88 | 0.6kbps | 0 |
| 1.2kbps | 16x | 48 | 2500 | 0x09, 0xC4 | 1.2kbps | 0 |
| 2.4kbps | 16x | 48 | 1250 | 0x04, 0xE2 | 2.4kbps | 0 |
| 4.8kbps | 16x | 48 | 625 | 0x02, 0x71 | 4.8kbps | 0 |
| 9.6kbps | 16x | 48 | 312 | 0x01, 0x38 | 9.615385kbps | -0.16 |
| 9.6kbps | 16x | 192 | 1250 | 0x04, 0xE2 | 9.6kbps | 0 |
| 14.4kbps | 16x | 48 | 208 | 0x00, 0xD0 | 14.42308kbps | -0.16 |
| 19.2kbps | 16x | 192 | 625 | 0x02, 0x71 | 19.2kbps | 0 |
| 28.8kbps | 16x | 48 | 104 | 0x00, 0x68 | 28.84615kbps | -0.16 |
| 38.4kbps | 16x | 48 | 78 | 0x00, 0x4E | 38.46154kbps | -0.16 |
| 57.6kbps | 16x | 48 | 52 | 0x00, 0x34 | 57.69231kbps | -0.16 |
| 115.2kbps | 16x | 48 | 26 | 0x00, 0x1A | 115.3846kbps | -0.16 |
| 230.4kbps | 16x | 48 | 13 | 0x00, 0x0D | 230.7692kbps | -0.16 |
| 460.8kbps | 13x | 48 | 8 | 0x00, 0x08 | 461.5385kbps | -0.16 |
| 921.6kbps | 13x | 48 | 4 | 0x00, 0x04 | 923.0769kbps | -0.16 |
| 1.843Mbps | 13x | 48 | 2 | 0x00, 0x02 | 1.846154Mbps | -0.17 |
| 2.5Mbps | 16x | 160 | 4 | 0x00, 0x04 | 2.5Mbps | 0 |
| 3.0Mbps | 16x | 48 | 1 | 0x00, 0x01 | 3.0Mbps | 0 |
| 3.6884Mbps | 13x | 48 | 1 | 0x00, 0x01 | 3.692308Mbps | -0.11 |
| 4Mbps | 16x | 192 | 3 | 0x00, 0x03 | 4Mbps | 0 |
| 5Mbps | 16x | 160 | 2 | 0x00, 0x02 | 5Mbps | 0 |
| 10Mbps | 16x | 160 | 1 | 0x00, 0x01 | 10Mbps | 0 |
| 12Mbps | 16x | 192 | 1 | 0x00, 0x01 | 12Mbps | 0 |