SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Extended Boot Encryption Info specifies the imageEncryption extension per component basis. This extension is not applicable for GP or HS-FS devices, and is optional for HS-SE devices if any components in the image are encrypted. In HS-FS and HS-SE non-prime devices, the SYS-FW binary encryption details are part of SYS-FW Inner certificate. This extension is applicable if either SBL, SYS-FW binary in HS-SE prime, or any binary blobs are encrypted in HS-SE devices.
1.3.6.1.4.1.294.1.10=ASN1:SEQUENCE:ext_enc_info
[ ext_enc_info ]
numComp = INTEGER:2
esbl=SEQUENCE:enc1
efw=SEQUENCE:enc2
[ enc1 ]
compNum = INTEGER:1
iv = FORMAT:HEX,OCT:474bfd801866beecc7ab6d4c61490e1a
randString = FORMAT:HEX,OCT:772fc5810fa36f516e595ad8adf19260f47a8461f193892746692fbb932727a1
iterationCnt = INTEGER:0
salt = FORMAT:HEX,OCT:42ea40851298339c8baa84f29d6b68d0
[ enc2 ]
compNum = INTEGER:2
iv = FORMAT:HEX,OCT:aaaaaaaaaaaabeecc7ab6d4c61490e1a
randString = FORMAT:HEX,OCT:bbbbbbbbbbbbbbbbbe595ad8adf19260f47a8461f193892746692fbb932727a1
iterationCnt = INTEGER:2
salt = FORMAT:HEX,OCT:ccccccccccccccccccaa84f29d6b68d0