SPRUJF7 March 2025
Two instances of SPI are routed to the HSEC180ADAPEVM-AM2 from the AM261x controlSOM through SOM HD connector J2 (SPI0) and J1 (SPI3).
SPI0 is directly connected to the HSEC connector.
SPI3 is routed to both the HSEC connector and the Emulation Header (J4).