SPRUJF7 March 2025
The OSPI1 instance of the AM261x OSPI peripheral is routed to a 30-pin high density connector on the HSEC180ADAPEVM-AM2. Compatible OSPI add-on boards can be connected to the SOM to HSEC adapter board for interfacing with the AM261x MCU on the AM261x controlSOM.
Figure 2-12 shows the connections between the RGMII1 signals routed from the SOM HD connectors, the resistor muxing scheme, and connection to the OSPI expansion header. The OSPI1 reset logic is determined by the output of an AND gate with inputs PORz and OSPI1_RESET_OUT0.
The majority of the OSPI1 signals are pinmuxed with the RGMII signals on the AM261x MCU. The OSPI1_CSn1 signal is pinmuxed with EPWM7_A. In order to enable OSPI1 and route the OSPI1 nets to the OSPI Expansion connector, the following resistor modifications must be made:
| AM261x Signal | Pinmuxed OSPI1 Signal | DNI Resistor | Populate Resistor |
|---|---|---|---|
| RGMII1_RXC | OSPI1_CLK | R25 | R24 |
| RGMII1_RX_CTL | OSPI1_D0 | R27 | R26 |
| RGMII1_RD0 | OSPI1_D1 | R29 | R28 |
| RGMII1_RD1 | OSPI1_D2 | R32 | R30 |
| RGMII1_RD2 | OSPI1_D3 | R34 | R33 |
| RGMII1_RD3 | OSPI1_D4 | R36 | R35 |
| RGMII1_TXC | OSPI1_D5 | R38 | R37 |
| RGMII1_TX_CTL | OSPI1_D6 | R46 | R45 |
| RGMII1_TD0 | OSPI1_D7 | R48 | R47 |
| RGMII1_TD1 | OSPI1_CSn0 | R50 | R49 |
| RGMII1_TD2 | OSPI1_DQS | R52 | R51 |
| RGMII1_TD3 | OSPI1_ECC_FAIL | R54 | R53 |
| MDIO0_MDIO | OSPI1_RESET_OUT0 | R56 | R55 |
| EPWM7_A | OSPI1_CSn11 | - | R31 |
Figure 2-13 OSPI1 - DNI Resistors
Figure 2-14 OSPI1 - Install Resistors