SPRUJF7 March   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
      1.      Preface: Read This First
      2. 1.1.1 Sitara MCU+ Academy
      3. 1.1.2 Important Usage Notes
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Component Identification
      2. 1.3.2 Functional Block Diagram
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1  Additional Images
    2. 2.2  Setup
    3. 2.3  Power Requirements
      1. 2.3.1 Power Tree
      2. 2.3.2 Power Sequence
    4. 2.4  Header Information
      1. 2.4.1 Baseboard Headers (J1, J2, J3)
      2. 2.4.2 HSEC Pinout
      3. 2.4.3 XDS Debug Header (J4)
      4. 2.4.4 FSI Header
      5. 2.4.5 OSPI Expansion Connector
      6. 2.4.6 Ethernet Add-on Board Connector
    5. 2.5  Reset
    6. 2.6  Clock
    7. 2.7  GPIO Mapping
    8. 2.8  Interfaces
      1. 2.8.1 USB
      2. 2.8.2 UART
      3. 2.8.3 FSI
      4. 2.8.4 OSPI
      5. 2.8.5 Ethernet
        1. 2.8.5.1 RGMII
        2. 2.8.5.2 PRU-ICSS
          1. 2.8.5.2.1 On-Board PHY
          2. 2.8.5.2.2 Ethernet Add-on Board
      6. 2.8.6 I2C
      7. 2.8.7 SPI
      8. 2.8.8 TMDSHSECDOCK-AM263 Peripherals
        1. 2.8.8.1 ADC/DAC
        2. 2.8.8.2 MCAN
        3. 2.8.8.3 LIN1
        4. 2.8.8.4 JTAG
        5. 2.8.8.5 GPIO
    9. 2.9  Debug Information
    10. 2.10 Test Points
    11. 2.11 Assembly Instructions
    12. 2.12 Best Practices
  8. 3Software
  9. 4Hardware Design Files
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6References
    1. 6.1 Other TI Components Used in This Design
  12. 7Revision History

LIN1

One instance of the AM261x Local Interconnect Network (LIN) peripheral is routed from the AM261x controlSOM to the HSEC180ADAPEVM-AM2 via SOM HD Connector J1. The LIN1 RXD/TXD signals are directly routed to the HSEC connector. When docking with the TMDSHSECDOCK-AM263, these HSEC pins connect to a TLIN2022A 2-channel LIN transceiver. Only one of the two channels of the TLIN2022A is enabled for LIN communication when using the AM261x controlSOM + HSEC180ADAPEVM-AM2. The LIN bus of LIN1 is connected to the second pin of a 3-pin header on the AM26x HSEC Docking Station.

HSEC180ADAPEVM-AM2 HSEC180ADAPEVM-AM2 + TMDSHSECDOCK-AM263 LIN Interface Figure 2-27 HSEC180ADAPEVM-AM2 + TMDSHSECDOCK-AM263 LIN Interface