SPRUJF7 March 2025
Two instances of the AM261x I2C peripheral are routed from the SOM HD connectors to various target devices/destinations on the HSEC180ADAPEVM-AM2.
Table 2-19 details the I2C peripheral connections.
| Target | I2C Instance | Description | I2C Address |
|---|---|---|---|
| HSEC Connector | I2C0 | HSEC Connector pins 92 (SDA), 93 (SCL) | |
| I2C2 | HSEC Connector pins 85 (SDA), 87 (SCL) | ||
| Emulation Header (J4) | I2C0 | Allows XDS110 device on XDS110ISO-EVM to read Board ID EEPROM on AM261x controlSOM | |
| Ethernet Add-on Board Connector | I2C0 | Ethernet Add-on Board EEPROM connection | 0x52 |