SPRUJF7 March   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
      1.      Preface: Read This First
      2. 1.1.1 Sitara MCU+ Academy
      3. 1.1.2 Important Usage Notes
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Component Identification
      2. 1.3.2 Functional Block Diagram
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1  Additional Images
    2. 2.2  Setup
    3. 2.3  Power Requirements
      1. 2.3.1 Power Tree
      2. 2.3.2 Power Sequence
    4. 2.4  Header Information
      1. 2.4.1 Baseboard Headers (J1, J2, J3)
      2. 2.4.2 HSEC Pinout
      3. 2.4.3 XDS Debug Header (J4)
      4. 2.4.4 FSI Header
      5. 2.4.5 OSPI Expansion Connector
      6. 2.4.6 Ethernet Add-on Board Connector
    5. 2.5  Reset
    6. 2.6  Clock
    7. 2.7  GPIO Mapping
    8. 2.8  Interfaces
      1. 2.8.1 USB
      2. 2.8.2 UART
      3. 2.8.3 FSI
      4. 2.8.4 OSPI
      5. 2.8.5 Ethernet
        1. 2.8.5.1 RGMII
        2. 2.8.5.2 PRU-ICSS
          1. 2.8.5.2.1 On-Board PHY
          2. 2.8.5.2.2 Ethernet Add-on Board
      6. 2.8.6 I2C
      7. 2.8.7 SPI
      8. 2.8.8 TMDSHSECDOCK-AM263 Peripherals
        1. 2.8.8.1 ADC/DAC
        2. 2.8.8.2 MCAN
        3. 2.8.8.3 LIN1
        4. 2.8.8.4 JTAG
        5. 2.8.8.5 GPIO
    9. 2.9  Debug Information
    10. 2.10 Test Points
    11. 2.11 Assembly Instructions
    12. 2.12 Best Practices
  8. 3Software
  9. 4Hardware Design Files
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6References
    1. 6.1 Other TI Components Used in This Design
  12. 7Revision History

Power Requirements

The SOM to HSEC adapter board receives power from the HSEC docking station through the 5V input pins on the HSEC header. The 5V input is passed to the controlSOM through the SOM HD Connectors to supply the PMIC on the controlSOM. The PMIC generates the 3.3V IO supply to power the on-board hardware of the HSEC180ADAPEVM-AM2, as well as the on-board supplies for the Ethernet PHYs.