SPRUJF7 March 2025
18 ADC signal channels (3 ADC instances x 5 input channels) are routed from the AM261x controlSOM to the HSEC180ADAPEVM-AM2 via SOM HD Connector J1. On the HSEC180ADAPEVM-AM2, the channels are routed through RC filtering and ESD diodes before terminating at the HSEC connector. When docked with a TMDSHSECDOCK-AM263, the ADC channels can be interfaced with on the 100-mil headers on the AM26x Docking Station.
On the TMDSHSECDOCK-AM263, a pair of potentiometers and op-amps provide variable inputs and signal conditioning for ADC0_AIN0 and ADC0_AIN1. For more information on the implementation, see the ADC section in the TMDSHSECDOCK-AM263 User's Guide.