SPRUJF7 March 2025
| GPIO | GPIO Description | Pin Name | Functionality | Net Name | Active Status | SOM HD Connector Pin | Baseboard/Adapter Board Usage |
|---|---|---|---|---|---|---|---|
| GPIO66 | Reset to OSPI flash device | GPIO66 | Reset | OSPI0_RESET_OUTn | LOW | ||
| GPIO138 | Resistor option between GPIO and PMIC_DIAG_OUT | CLKOUT0 | GPIO | MCU_GPIO138 | PREFERABLE | J1-74 | Default PMIC_DIAG_OUT. Remove R84 and populate R138 to use as GPIO. |
| GPIO65 | Error signal from OSPI flash device | GPIO65 | Error Signal | OSPI0_ECS | LOW | ||
| GPIO1 | USER_LED1 | OSPI0_CSn1 | GPIO | MCU_GPIO1 | PREFERABLE | J1-52 | Default USER_LED_OUT. Remove R140 and populate R237 to use as GPIO. |
| GPIO82 | Select line for I2C1/MCAN1 Mux, terminated to SOM HD Connector | MMC0_D3 | Mux Select | MCU_GPIO82 | PREFERABLE | J1-48 | GPIO. Left floating on HSEC180ADAPEVM-AM2 |
| GPIO73 | Terminated to SOM HD Connector | PR1_PRU1_GPIO2 | GPIO | MCU_GPIO73 | PREFERABLE | J1-75 | Interrupt signal for MII0 on HSEC180ADAPEVM-AM2 |
| GPIO119 | Terminated to SOM HD Connector | PR0_PRU1_GPIO19 | GPIO | MCU_GPIO119 | PREFERABLE | J3-66 | Interrupt signal for MII1 on HSEC180ADAPEVM-AM2 |
| GPIO128 | SoC interrupt signal from push button SW3 | SDFM0_CLK3 | Interrupt | MCU_INTn | LOW | ||
| GPIO126 | Terminated to SOM HD Connector | SDFM0_CLK2 | GPIO | MCU_GPIO126 | PREFERABLE | J1-73 | GPIO |
| GPIO71 | Terminated to SOM HD Connector | PR1_PRU1_GPIO0 | Interupt | RGMII1_INTn | LOW | J2-7 | Interrupt signal for RGMII1 on HSEC180ADAPEVM-AM2 |
| GPIO37 | Terminated to SOM HD Connector | RGMII1_TD0 | GPIO | RGMII1_TD0 | PREFERABLE | J2-8 | RGMII1 Transmit Data 0 on HSEC180ADAPEVM-AM2 |
| GPIO121 | Resistor option between SOM HD Connector and PMIC_INTn | EXT_REFCLK0 | GPIO | MCU_GPIO121 | PREFERABLE | J1-70 | Default PMIC_INTn. Remove R311 and populate R312 to use as GPIO. |
| GPIO124 | Resistor option between USER_LED0 and SOM HD Connector | SDFM0_CLK1 | GPIO | MCU_GPIO124 | PREFERABLE | J1-72 | Default USER_LED0. Remove R215 and populate R214 to use as GPIO. |
| GPIO74 | Terminated to SOM HD Connector | PR1_PRU1_GPIO9 | GPIO | MCU_GPIO74 | PREFERABLE | J2-25 | MDIO & MDC MUX select line on HSEC180ADAPEVM-AM2 |
| GPIO21 | Connection for USB_DRVVBUS | LIN2_RXD | GPIO | AM26x_UART2_RXD | PREFERABLE | J2-26 | USB_DRVVBUS |
| GPIO22 | Connection for USB0_VBUS_OC | LIN2_TXD | GPIO | AM26x_UART2_TXD | LOW | J2-28 | USB0_VBUS_OC |
| IO Expander | |||||||
| Select line for PMIC SPI MUX/DEMUX (U24) | P0 | Mux Select | PMIC_SPI1/FSIRX0_MUX_SEL | PREFERABLE | |||
| Select line for ADC0_AIN0/DAC_OUT MUX (U20) | P1 | Mux Select | ADC0_AIN0/DAC_OUT_MUX_SEL | PREFERABLE | |||
| MII Reset | P2 | Reset | MII_RST# | LOW | J3-101 | Reset signal for MII0 and MII1 on HSEC180ADAPEVM-AM2 | |
| RGMII1 Reset | P3 | Reset | RGMII1_RST | LOW | J2-11 | Reset signal for RGMII1 on HSEC180ADAPEVM-AM2 | |
| Select line for SPI0-FSI MUX/DEMUX (U13) | P4 | Mux Select | SPI0/FSITX0_MUX_SEL | PREFERABLE | |||
| Select line for SPI3 MUX/DEMUX (U18) | P5 | Mux Select | SPI3_MUX_SEL | PREFERABLE | |||
| Select line for HSEC180ADAPEVM-AM2 MII0 Mux | P6 | Mux Select | IOEXP_OUT_P6 | PREFERABLE | J2-5 | MII0 Mux select line on HSEC180ADAPEVM-AM2 | |
| Select line for HSEC180ADAPEVM-AM2 MII1 Mux | P7 | Mux Select | IOEXP_OUT_P7 | PREFERABLE | J2-9 | MII1 Mux select line on HSEC180ADAPEVM-AM2 | |