SPRUJF7 March 2025
One port of RGMII signals is routed from the AM261x controlSOM to the HSEC180ADAPEVM-AM2 to a 48-pin DP83869 gigabit Ethernet PHY, and terminated at a RJ45 connector.
The DP83869 PHY is configured to advertise 1Gb operation. The RJ45 connector is used for 10/100/1000 Mbps Ethernet connectivity with integrated magnets and LEDs for link and activity indication.
The RGMII RX and TX nets are routed through the SOM HD Connector J2 and pass through a resistor mux. The resistors are populated for the RGMII path by default, and connect to the DP83869 PHY.
The MDIO0 nets are routed through SOM HD Connector J2 and also pass through a resistor mux. The resistors for both paths are populated by default, and no modifications are required. MDIO0 nets are pulled up to the IO supply voltage via 1.5kΩ resistors on the AM261x controlSOM, and do not require additional pull-ups on the HSEC180ADAPEVM-AM2.
The PHY interrupt signal is driven by a GPIO mapped from the AM261x MCU.
The DP83869 clock input is sourced from the clock buffer IC on the AM261x controlSOM, and operates at 25MHz.
The DP83869 reset signal is generated from the AM261x PORz signal ANDed with an output from the AM261x controlSOM IO expander.
The DP83869 PHY requires three separate power sources. VDDIO (3.3V) is the output of the on-board load switch, which uses the 3.3V system IO voltage as its input. The other two PHY power inputs - VDD1P1 and VDDA2P5 - are generated from on-board LDOs. For more on the system power, see Section 2.3.
Strapping Resistors
The DP83869 Ethernet PHY uses several functional pins as strap options to place the PHY into specific modes of operation.
| Functional Pin | Default Mode | Mode on HSEC180ADAPEVM-AM2 | Function |
|---|---|---|---|
| RX_D0 | 0 | 0 | PHY address: 0000 |
| RX_D1 | 0 | 0 | |
| JTAG_TDO/GPIO_1 | 0 | 0 | RGMII to Copper |
| RX_D3 | 0 | 0 | |
| RX_D2 | 0 | 0 | |
| LED_0 | 0 | 0 | Auto-negotiation, 1000/100/10 advertised, auto MDI-X |
| RX_ER | 0 | 0 | |
| LED_2 | 0 | 0 | |
| RX_DV | 0 | 0 | Port mirroring disabled |
RJ45 Connector LED Indications
The RJ45 receptacle connected to the DP83869 PHY contains two bi-color LEDs that are used to indicate link and activity.
| RJ45 LED | Color | Indication |
|---|---|---|
| Right LED | GREEN | Ethernet PHY power established |
| YELLOW | Transmit or Receive activity | |
| Left LED | GREEN | Link OK |
| YELLOW | 1000BT link is up |