SPRUJF7 March 2025
The AM261x SOM to HSEC adapter includes multiple test points to aid in hardware debug. Table 2-20 includes a list of the test points available on the HSEC180ADAPEVM-AM2.
| Test Point Designator | Test Point Net Name | Description |
|---|---|---|
| TP1 | VMAIN_5V0_IN | System 5V input |
| TP2 | 3V3_LDO2 | System 3.3V I/O supply. AM261x controlSOM PMIC LDO2 output |
| TP3 | 5V0_LDO3 | AM261x controlSOM PMIC 5V LDO3 output |
| TP4 | GND | GND |
| TP5 | VDDA2_1V8 | DP83869 (U1) PHY 1.8V supply input for three-supply mode |
| TP6 | PHY2_RBIAS | DP83869 (U1) PHY bias resistor pin |
| TP7 | PHY2_CLKOUT | DP83869 (U1) PHY output clock |
| TP8 | VDDA1_1V8 | DP83869 (U2) PHY 1.8V supply input for three-supply mode |
| TP9 | PHY1_RBIAS | DP83869 (U2) PHY bias resistor pin |
| TP10 | PHY1_CLKOUT | DP83869 (U2) PHY output clock |
| TP11 | EXT_VMON2 | AM261x controlSOM PMIC external voltage monitor for Ethernet add-on board connector |
| TP12 | 1588_SFD | IEEE 1588 SFD |
| TP13 | VDD_ETH_2V5 | 2.5V Ethernet PHY power supply output |
| TP14 | VDD_ETH_1V1 | 1.1V Ethernet PHY power supply output |
| TP15 | ICSSM_MII0_COL | MII0 collision detected |
| TP16 | VBUS_MICRO_AB_5V0 | USB micro-AB power distribution switch 5V output |
| TP17 | GND | GND |
| TP18 | AM26x_VREFHI1 | 1.8V analog voltage reference |
| TP19 | GND | GND |
| TP20 | ICSSM_MII0_CRS | MII0 carrier sense |
| TP21 | VDDIO_3V3 | 3.3V load switch output |
| TP22 | GND | GND |
| TP23 | GND | GND |
| TP25 | MCU_PORz | AM261x power-on-reset |