SWRU580 April 2021 CC2564C , CC2564MODA , CC2564MODN
To use the Assisted A2DP profile (A3DP) on the Sink Reference board, Make sure that the profile is flashed and the device is powered up and the switch is turned On.
Figure 3-9 A3DP Board Setup and Sink
Device
Figure 3-10 MSP Bluetooth Settings
1
Figure 3-11 MSP Bluetooth Settings
2
Figure 3-12 Board Setup of Sink
Device