TIDUF82B August 2024 – May 2025 DRV8162 , INA241A , ISOM8710
The overcurrent event of the power stage is detected with the DRV8162L by measuring the drain-source voltage drop VDS of the FET. The overcurrent trip threshold of the DRV8162L can be set using strap resistors with 13-level options. These values can be found in the protection circuits section of the electrical characteristics chapter of the DRV8162L data sheet, by the parameters of VDS_LVLx_y. The minimum is 0.1V and the maximum is 2.0V.
With this feature, a blanking time is also adopted to make sure no overshoots are being detected during the switching of the FETs.
For more information on the protection features, see gate driver protective circuits section in the DRV8162L data sheet.