TIDUF82B August 2024 – May 2025 DRV8162 , INA241A , ISOM8710
Prior to working with the TIDA-010956 board, make sure that the correct resistor settings are applied. Table 3-2 shows the default resistor settings. As for the jumpers on the LAUNCHXL-F280039C, remove the JP1 to disconnect the 5V power supply from the PC USB port; since this reference has supplied the MCU controller board with a 3.3V power rail directly by the default setting of R29..
| HEADER and RESISTOR | JUMPER SETTING |
|---|---|
| R51 and R58 | Resistor to disable the isolator for the external shutdown input signal |
| R54 and R56 | Resistor defining which shutdown path drives the load switch for PWM disable function |
| R61 and R63 | Resistor defining which shutdown path can drive the load switch for high-side gate driver disable function |
| R67 and R69 | Resistor defining which shutdown path can drive the load switch for low-side gate driver disable function |
| R29 | 0Ω resistor to supply the LAUNCHXL-F280039C with the 3.3V onboard. Remove JP1 on the LaunchPad before use. |
| R83, R86; R98, R101; R111, R114 | Resistors to configure the gate drive current of the DRV8162L in the three phases. The default setting is LEVEL0 for both IDRIVE1 and IDRIVE2. |
| R84, R99, R112 | Resistors to configure the VDS monitor threshold level of DRV8162L. The default setting is LEVEL1. |
| R85, R100, R113 | Resistor outside the DT/MODE pin to set the dead time. The default setting is LEVEL3. |