TIDUF82B August 2024 – May 2025 DRV8162 , INA241A , ISOM8710
Due to the VGVDD and VGVDD_LS split-supply feature of the half-bridge gate driver DRV8162L, there is an option to shut down the high-side outputs and the low-side outputs of the gate drivers of the three phases with independent paths. An example circuit is implemented in this design.
There are two load switches (U12 and U14, TPS22810DRVR) built into the system for the VGVDD and the VGVDD_LS supplies, respectively. Inside the DRV8162L, the VGVDD_LS is used to supply the low-side driver circuits and the VGVDD is used to supply the high-side bootstrap circuit.
There is a third shutdown path built into the system with a specific load switch (U9, TPS22948DCKT) for the 3.3V power supply of the two PWM buffers and level translator chips (U13 and U15, TXU0304BQA). The output-enable (OE) pins of both devices can be configured to be fed with either an GPIO output of the system control MCU (J2-Pin18 of the host processor interface) or an external input signal through an opto-emulator isolator (U10 or U11, ISOM8710DFF).