TIDUF82B August 2024 – May 2025 DRV8162 , INA241A , ISOM8710
A temperature sensor (RT1, TMP6131DYAR) is used in this design to provide an option for the host controller to either simply turn off the three phases outputs or perform some comprehensive output control in case of the temperature of the PCB, sensed at a point just beside the C-phase low-side FET of Q3, is too high.