TIDUF82B August 2024 – May 2025 DRV8162 , INA241A , ISOM8710
The INA241x is an ultra-precise, bidirectional current sense amplifier that can measure voltage drops on shunt resistors over a wide common-mode voltage range from –5V to 110V, independent of the supply voltage. High-precision current measurement is achieved through a combination of low offset voltage (±10µV, maximum), small gain error (±0.01%, maximum) and high DC CMRR (typical 166dB). The INA241x is designed for high-voltage, bidirectional measurements in switching systems that see large common-mode voltage transients at the device inputs. The enhanced PWM rejection circuitry inside the INA241x maintains minimal signal disturbance at the output despite the common-mode voltage transitions at the input.
The INA241x operates from a single 2.7V to 20V supply, drawing 2.5mA of supply current. The INA241x is available in five gain options of 10V/V, 20V/V, 50V/V, 100V/V, and 200V/V. Multiple gain options allow for optimization between available shunt resistor values and wide output dynamic range requirements.
The INA241x is specified over an operating temperature range of −40°C to +125°C.