TIDUF82B August 2024 – May 2025 DRV8162 , INA241A , ISOM8710
The equipment listed in Table 3-4 is used for the TIDA-010956 testing session.
| TEST EQUIPMENT | PART NUMBER |
|---|---|
| Oscilloscope | Tektronix DPO3054 |
| Probes | Tektronix TPP0200 |
| Current probe | CYBERTEK CP8500A |
| PMSM Motor | GLOBE6440 |
| Power supply | Agilent 6030A, ITECH IT6724H |
For the different tests some of the equipment is used as described in Table 3-4. Figure 3-2 shows a test setup used for the system.
Figure 3-2 TIDA-010956 System Test SetupThe DRV8162L chips are setup in a way shown in Table 3-5 during the tests, if not otherwise specified.
| IDRIVEP | 1024mA | IDRIVE1 = LEVEL0 (VIDRIVE1 = 0kΩ) and IDRIVE2 = LEVEL0 (VIDRIVE2 = 0kΩ) |
| IDRIVEN | 2048mA | |
| VDSLVL | LEVEL1-0: 0.15V or LEVEL1-1: 0.2V | LEVEL1 (RVDSLVL = 2kΩ) |
| DEAD_TIME | 370ns dead time | LEVEL3 (RDT = 3.3kΩ) |
In the tests, a C2000™ LaunchPad of LAUNCHXL-F280039C is used to control the system. The related MCU software settings are shown in Table 3-6.
| PWM | 16kHz | Dead time | 200ns |
Different setups are used in the tests and are described in the related test section.