TIDUF82B August 2024 – May 2025 DRV8162 , INA241A , ISOM8710
This reference design demonstrates a 48V DC input, 85ARMS output, three-phase motor drive inverter. The 100V intelligent half-bridge gate driver DRV8162L enables a small size, robust, and high-efficiency power stage. Multichannel shutdown paths are proposed, utilizing the split power supply architecture of DRV8162L, for the Safe Torque Off (STO) function. Internal VDS monitor and protection features of the DRV8162L protect against overcurrent failures. Precision motor current sensing is achieved in phases A and B using INA241A, and in phase C using the AMC0106M05 functional isolated delta-sigma modulator. A 3.3V I/O interface to connect a host controller, like a C2000™ MCU, is provided for quick and easy evaluation.