TIDUF82B August 2024 – May 2025 DRV8162 , INA241A , ISOM8710
| PARAMETER | VALUE (TYPICAL) | COMMENT |
|---|---|---|
| DC input voltage | 24V to 60V | Absolute maximum 80V DC. |
| Output phase current | 85ARMS | Continuous current. A heat sink is possibly needed and airflow for the FETs is important. |
| In-phase current sense range | ±165A (Phase A and B) | Phase A and B scaled to 0V to 3.3V range, inverted, with a 1.65V bias |
| ±167A (Phase C) | Phase C scaled to ±50mV range | |
| In-phase current sense shunt | 0.2mΩ (Phase A and B) | Phase A and B use two pieces of differential, non-isolated amplifier INA241A3, with enhanced pulse-width modulation (PWM) rejection |
| 0.3mΩ (Phase C) | Phase C uses a functional isolated delta-sigma modulator AMC0106M05 | |
| PWM switching frequency | 16kHz | Up to 40kHz |
| PWM dead time | User defined | Default 370ns with the hardware RDT setting |
| Temperature range | –40°C to 85°C | Possibly need a proper heat sink and airflow for thermal dissipation of the FETs |
| Protections | Short-circuit protection | With the default RVDSLVL setting. See also Table 2-1 |
| Shoot-through protection | Automatic dead-time insertion handshake | |
| Temperature protection | Temperature sensor mounted on PCB to indicate overtemperature | |
| UVLO | Integrated at 4.8V | |
| PCB temperature sense range and accuracy | –40°C to 150°C | Using a TMP6131, ±1%, 10kΩ linear thermistor |
| Controller interface signals | 3.3V I/O for PWM, I-V sensing, PWM buffer and gate driver enables, fault | TI BoosterPack™ Plug-in Module compatible; supporting 3.3V signal levels. See pin assignments in Section 3.1.2. |
| Indicator LEDs | Power rails and user-defined | 3.3V, 12V, VIN input and one for user software control. |
| PCB layer stack | Eight-layer, 70μm copper | 2oz copper |
| Form Factor | 80mm × 98mm | 3150mil × 3860mil |