TIDUF82B August 2024 – May 2025 DRV8162 , INA241A , ISOM8710
This reference design implements a typical 48V three-phase inverter with smart half-bridge gate drivers for low-voltage motors. The major building blocks are six different subsystems:
Figure 2-1 shows the block diagram of this reference design. The host processor to control the motor is not part of this design.
The focus of this design is to test on the three-phase power stage, including the gate drivers and the FETs. Functional tests on the in-phase current sensing is also done. The diagnostic measurements and the shutdown options are not fully tested yet.