TIDUF82B August 2024 – May 2025 DRV8162 , INA241A , ISOM8710
As mentioned in previous chapters, the DRV8162L smart gate driver has two split power supplies for the high-side (VGVDD) and the low-side (VGVDD_LS), respectively. Both are fed with an intermediate supply rail of 12V, through the U12 or U14 load switches. So, the actual VGS voltage applied to the power MOSFETs can be affected by the 12V supply rail.