TIDUF82B August 2024 – May 2025 DRV8162 , INA241A , ISOM8710
The VGVDD and VGVDD_SL voltages can define the ON state VGS, or the actual high level gate voltage of the FETs in an application.
This value can be used to find the RDS(ON) of the FET at the given voltage. The RDS(ON) is needed in defining the overcurrent trip level of the DRV8162L.
With these considerations, calculation of the FET chosen is made and the results are shown in Table 2-1. This design implements two parallel FETs to achieve lower RDS(ON) and enable high-current output. The calculation is done using Ohm's law.
| PARAMETER | NTMTSC1D6N10 | 2 × NTMTSC1D6N10 | ||
|---|---|---|---|---|
| ID | 267A | 534A | ||
| IDM | 900A | 1800A | ||
| QG | 106nC | 212nC | ||
| Junction Temperature | 25°C | 125°C | 25°C | 125°C |
| RDS(ON) at VGS = 10V | 1.42mΩ | 2.50mΩ | 0.71mΩ | 0.88mΩ |
| TRIP LEVEL1-0: 0.15V | 106A | 60A | 211A | 120A |
TRIP LEVEL1-1: 0.2V | 141A | 80A | 282A | 160A |
When using fast switching FETs, RC snubber networks can be necessary for each half bridge to suppress ringing of the circuit. This design reserves an RC snubber for every half bridge as an option for test and debug, although these are not needed for the test cases.