TIDUF82B August 2024 – May 2025 DRV8162 , INA241A , ISOM8710
During the power-down process, the VIN ramp down is also slow because the VIN has to discharge the > 700µF capacitance (see Figure 3-5).
As the VIN drops to approximately 7V, the 12V rail starts to power down. When this 12V rail gets to approximately 4V, the VIN shuts down the 3.3V rail. Then the remaining charge of the capacitors dissipates slowly.
Figure 3-5 TIDA-010956 Power-Down
SequenceTable 3-7 shows the system status when the current is a 12V rail.
| MEASUREMENT | SYSTEM STATUS | 12V RAIL CURRENT |
|---|---|---|
| Current (mA) | Idle (Gate driver disabled) | 73.5 |
| Current (mA) | 16kHz PWM | 125.4 |